Navigation
MAPS legacy rack
Storage rack for probes with autojoint connectors
Storage rack for holding up to six autojoint mounted probes and extension bars
- Mounts directly to CMM table or any other suitable surface
- Rack height can be set using 100 mm and 200 mm autochange rack legs, to suit longer probe extensions and stylus configurations
- Can be vertically mounted with a wall mounting bracket
Dimensions
Height | 285 mm (11.22 in) without leg extensions |
Depth | 80 mm (3.15 in) |
Width | 235 mm (9.25 in) |
Additional legs: | |
Height | 100 mm (3.94 in) or 200 mm (7.87 in) |
Mounting | Single leg or wall bracket |
![MAPS dimensioned](/cmmsupport/knowledgebase/media/img/gen/8790dd881fc84b58a2a27c95671f11d0.jpg)
Configuration shown is 485 mm (19.10 in) high including 200 mm (7.87 in) leg extension:
Wall mounting bracket with bolt:
Part number | |
MAPS manual autojoint probe stand kit | A-1071-0001 |